2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

QRF8-018-05.0-L-D-DP-A

Expand Table
EN
1/5
Part Number
PN
Series
SERIES
Number of Positions
POS
Lead Style
LS
Plating Option
PLOPT
Row Option
ROW
Differential Pairs
DPOPT
Alignment Pins
AOPT
Guide Post
GPOPT
Pick and Place Pad
PPOPT
Packaging Options
TROPT
Pad Show/Hide (Model Only)
SHOWPAD
1
QRF8-018-05.0-L-D-DP-A
QRF8-DP
-018
-05.0 = 5mm
-L = Light Selective Gold in Contact Area, Matte Tin on Tail.
-D = Double Vertical Row
-DP = Differential Pairs
-A = Alignment Pin
Not Selected
Not Selected
Blank: Trays
Not Applicable
Show compressed display (1 configurable product)
Order numberQRF8-018-05.0-L-D-DP-A
ShorttextQRF8-DP Series - (0,80 mm) .0315" Slim Body Ground Plane Socket, Differential Pair
Latest change09.07.2024 09:27:12
Unit

Classifications

CNS

CNSERPBASE Object Properties